Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
WUDPK - Guide Rollers
Bill of material
60x20 WUDPK 17
ORDERNO
Article-number
60x20 WUDPK 17
WDAB
Wheel-Ø A x width B
60x20
LC
Load capacity
150 kg
TYPE
Type
X
FL
Fixing length
12 mm
WB
Wheel bearing
1 Ball bearing 6203 ZZ
BD
Bore diameter
17 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices